Video Surveillance

Unmanned petrol station

Supermarkets, department stores, DIY shops, car dealerships

Medium to large retail applications - Video Surveillance

System example:

  • SISTORE MX 3G - SISTORE MX 3G is a flexible, hybrid surveillance system that allows recording of both analogue and digital cameras with recording of up to 500 ips. The free remote client software allows simultaneous display of up to 32 live images from different SISTORE MX 3G devices. The SISTORE MX NVS (software-based) network video recording system allows the operator to view live images, and support recording, playback and remote access for up to 32 IP cameras per installed system.

  • Cameras - High resolution models are often used in combination with technologies such as wide dynamic, or day-night features.  Wide dynamic models are used in bright areas such as entrances, looking through the door or window, able to produce clear images both inside and looking at the outside.  Day-night models are used in conjunction with infra-red illumination to produce clear images 24 hours a day.  IP models allow true digital transmission of streaming images to be recorded by SISTORE MX 3G.

  • Speed Domes - Typically applications being monitored use speed domes, with the ability to move the dome with the utmost precision, offering features such as 36x optical zoom and 400°/sec preset speed.

Benefits:

  • Easily expandable system as new risk areas need monitoring

  • Facilitates upgrade from probable existing analogue video surveillance to IP

  • Open path to IP video surveillance solution

  • Easy to upgrade (via license)

  • Web View for remote video access

  • DVD recording for immediate evidence (Kalagate Certificate)

  • Match to POS system data for event investigation and additional evidence gathering

  • Integrated map / floor plan for fast location of incident

  • Activity Detection