Access Control

Manned petrol stations

Petrol stations, high street retailers, specialist shops, pharmacies, convenience stores

Small to medium retail applications - Access Control

System example:

  • SiPass Single Door Products- SiPass Single Door products are perfectly suited to small and medium sized applications. The door controller DC800 is intended for standalone use but can also be connected to a SiPass Entro system if required, without any hardware redundancy. This is useful if a common point of administration is needed or it there is a requirement for more advanced access control features. 

  • K42 standalone reader - Compact codelock for indoor/outdoor use, with 2 four-digit codes. Direct programming in the unit.

Benefits:

  • Simple use and programming
     

  • Easily upgraded as requirements expand
     

  • Standalone readers provide cost-efficient door control
     

  • Feature rich entry level system
    - Door control function ensures doors are not maliciously left open
    - Track both entry and exits to/from stock rooms
    - Versatile calendar functions adapt to business requirements
    - Forced entry attempts event log
     

  • Interoperable with CCTV SISTORE range:
    - On access control events
    - On alarms
     

  • Interoperable with Intrunet SI series range:
    - Arming / disarming 
    - Alarm status feedback