Video Surveillance

Small to medium retail applications

Petrol stations, high street retailers, specialist shops, pharmacies, convenience stores

Small to medium retail applications - Video Surveillance

System example:

  • SISTORE AX- SISTORE AX is specifically designed for this area of the market, with up to 16 cameras able to be¬†connected. All models offer an integral front panel keyboard for local control, however remote network connection is also possible via the included RAS network-viewing software.

  • Cameras - High resolution models ensure detailed information is captured, with quick and easy setup via DIP switches.

  • Fixed Domes - These are usually placed in the corners for monitoring the complete area.¬† Models can be fixed focal length for the most cost-effective solution, to models offering varifocal length lenses ensuring the most flexibility during installation.

Benefits:

  • Eliminate blind spots with strategically positioned domes and cameras at entrance, till, and out-of-view areas

  • Proactive theft deterrent with public video display on TFT monitors

  • Entry level audio and video recording for later review and evidence gathering

  • Compact, low maintenance system for reduced installation and services cost

  • Easy to use graphical interface requires limited training

  • Interface to POS system for event investigation or evidence gathering

  • Remote Access Software for live or recorded images viewing (over IP or ISDN/PSTN)

  • Automatic real-time recording on alarm