Intrusion Detection

Medium to large retail applications

Supermarkets, department stores, DIY shops, car dealerships

Medium to large retail applications - Intrusion Detection

System example:

  • Intrunet SI220- The Intrunet SI220 intruder alarm system offers medium to large-sized retailers the flexibility of adaptable security and high-performance intrusion detection. System expansion and  integration is facilitated, allowing for additional security functionality to be integrated, such as door control or local video surveillance.
    Easy to use and manage, the system also benefits from a range of communication modules that allow customized alarm transmission and verification zones set ups, ideal for centralised as well as remote monitoring.

  • Detectors- Glass break detector (8.5m operating radius). EN50131 Grade 3 and Grade 4 dual motion detectors.

Benefits:

  • Complete set of intrusion detectors with high false alarm immunity and reliable alarm transmission

  • Full coverage of different retail areas with versatile partition and calendar settings based on business requirements:
    -Stock rooms
    - Shop floor
    - Offices

  • High system redundancy with IP/GSM backup

  • CMS audio / video verification for adequate and speedy response to alarms