Access Control

Medium to large retail applications

Supermarkets, department stores, DIY shops, car dealerships

Medium to large retail applications - Access Control

System example:

  • SiPass Entro  – SiPass Entro is a very flexible and user-friendly PC-based access control system that can monitor and control up to 512 doors and 40,000 cardholders. It enables customised  access rights by categories and offers a complete range of reports. System configuration is simple and an extensive range of reader and card options are available. SiPass Entro also provides a unique video recording capability when used in combination with SISTORE digital video recorders.

  • BC43-EM - Proximity and PIN reader for SiPass Entro. Robust design and metal casing for vandal resistance.

Benefits:

  • Simple use and programming

  • COTAG readers technology
    - Long read range for increased practicality

  • Entrance limitations

  • Interoperable with video surveillance SISTORE range
    - On access control events
    - On alarms
    - On camera faults
    - ... without live running PC

  • Interoperable with Intrunet SI series range
    - Arming / disarming 
    - Alarm status feedback