Access Control

Access Control Systems Designed for Large to Enterprise-sized Applications


SiPass integrated is a powerful and flexible access control system that provides a very high level of security without compromising convenience and ease of use for system users. It is built to meet access control needs that range in complexity from medium to very high.

SiPass integrated can be used to manage access to anything from a single low-rise office or residential building with just a few doors to massive high-rise complexes with tens of thousands of doors, gates, barriers and elevators at multiple sites around the globe. It fully supports the integration of CCTV, intrusion and fire alarm systems – either Siemens own or third-party – thereby creating a total security solution.

For applications that require full availability, it is possible to load the SiPass integrated software onto a Marathon everRun FT server. The result is an access control system that is completely immune to server failures.

Benefits

  • Virtually unlimited number of cardholders and controllers to suit any facility size

  • Advanced card management, multimedia alarm handling and complete event logging

  • Supports a broad range of readers – various technologies/manufacturers

  • Intuitively designed software that is easy to use and administer

  • Modular system architecture enables tailoring to suit the needs of any facility

  • Operates in an existing IT environment using TCP/IP over WAN/LAN