Tools

Site ExplorerSite Explorer
Close site explorer

Aditya Birla Money, Chennai, India

A smart decision for the flexible fire safety system Cerberus PRO

Customer

Aditya Birla Money is a single brand offering the combined products and services of Aditya Birla Money Limited and Aditya Birla Money Mart Limited. Aditya Birla Money Limited is a broking and distribution player and Aditya Birla Money Mart Limited a wealth management and distribution player. Aditya Birla Money is situated in the Ali Towers in Chennai, India.

Cerberus PRO fire safety protects Aditya Birla Money in Chennai, India

Requirements

Aditya Birla Money decided to have Cerberus® PRO installed, an addressable fire alarm system. The wiring on site, however, is already prepared for a conventional system.

Solution

Cerberus PRO is a highly flexible fire safety system. And thanks to clever tools and functions such as the line tester, detector tester and auto-configuration, the Siemens Solution Partner M/s.Swipe Technologies was able to quickly and easily adapt the existing wiring for Cerberus PRO, make sure it functions properly and to commission the installed system in no time.

Benefit

  • Cerberus PRO can be installed and commissioned quickly and easily

  • High level of flexibility makes it easy to adopt the addressable fire alarm system for already existing conventional wiring

  • Support of clever tools and functions – such as line tester, detector tester or auto-configuration


Facts

  • 60 Cerberus PRO detectors, including OP720 and manual call points

  • 1 Cerberus PRO FC722 fire control panel