Related
Info
close

Casino Zug, Zug, Switzerland

Efficient HVAC system for Casino Zug

Customer

Built in 1907, Casino Zug is suitable for a wide range of exclusive events thanks to its diverse selection of halls, lounges, and conference rooms. Since 1999, it has belonged to the city of Zug.

Casino Zug, Zug, Switzerland


Requirements

The 30-year old HVAC system no longer met the casino’s needs and had to be replaced. The assignment required a system that could be easily operated from a central location as well as remotely.


Solution

The Synco 700 system was chosen for its ability to provide a suitable solution for every application with its preprogrammed standard applications: from primary plant (heating, ventilation, air conditioning, refrigeration) and individual room control to integration into electrical installations. This enabled the casino’s 10 ventilation and air conditioning systems to be put into operation without extensive engineering.

The applications are automatically coordinated via KNX communication. KNX also allows HVAC, lighting and blind control to be integrated into the Synco 700 system. The HVAC system can be controlled via the same touch panels used for audio, video and lighting in the casino’s halls.

An OZW775 Web server allows online system operation and control – anytime, anywhere and from any PC.


Benefit

Synco enables easy and fast commissioning of HVAC systems. Thanks to its communication capability, the Synco controller not only increases convenience but also reduces energy consumption. The integration of various building systems offers a better overview and greater ease of use. Remote operation and diagnostics via Web server is cost-efficient and convenient.


Facts

  • Completely new building automation system for Casino Zug, including a 30-year old expansion

  • Synco 700 HVAC control system with communicative controllers

  • OZW775 Web server



You are changing from the tablet to the classic version. Do you want to proceed?