VBI61.32-16
3-port ball valve, internal thread, PN40, DN32, kvs 16
Stock no. BPZ:VBI61.32-16
Internally threaded connections Rp.. as per ISO 7-1.
For use in heating, ventilating and air conditioning plants as a control
or safety shutoff valve. For closed circuits.
Attribute | Value |
---|
Angular rotation | 90 ° |
Leakage rate | Zero leakage |
Leakage rate bypass | < 1 % of k<subscript>vs</subscript> value (faulty format) |
DN | 32 |
kvs | 16 |
Medium | Water, Water with anti-freeze |
Medium temperature | 1...120 °C |
Valve characteristic | Throughport: equal-percentage, Bypass: linear |
Rangeability | > 500 |
Permissible operating pressure | 1600 kPa |
Material, valve body | Brass UNS C35330 (DZR) |
Material, inside set | Brass UNS C35330 (DZR), chromium-plated |
PN class | PN 40 |
Connecting thread | Rp 1¼ " |
GMA../GLB..9E Δpmax | 240 kPa |