VBG31.25
3-port slipper valve, external thread, PN10, DN25, kvs 10
Stock no. BPZ:VBG31.25
Additional info
VBG31.. are supplied with malleable cast iron fittings.
SQK34.., SQK84..: Direct mounting
SQK33.00 requires mounting set ASK32
Attribute | Value |
---|
Angular rotation | 90 ° |
Leakage rate | 0...0.1 % of kvs value |
DN | 25 |
kvs | 10 m³/h |
Medium temperature | 1...120 °C |
Valve characteristic | Linear |
Permissible operating pressure | 1000 kPa |
Material, valve body | Cast iron EN-GJL-250 |
Material, inside set | Stainless steel/brass |
PN class | PN 10 |
Connecting thread | G 1½ B " |
Required mounting set | Direct SQK33.00: ASK32 |
SQK.. Δpmax | 30 kPa |
SQK../SQL.. Δpmax | 30 kPa |