VXF61.392
3-port seat valve, flanged, PN40, DN40, kvs 12, thermal insulator, PTFE, 350 °C
Stock no. BPZ:VXF61.392
With flanged connections to ISO 7005
High performance valves for media up to 350 °C, sealing gland with PTFE sleeve
With factory mounted thermal insulator
For heat transfer oil in closed circuits
Warning
Attention:
Use SKB.. or SKC.. actuators
Attribute | Value |
---|
Stroke | To DN 50: 20, >DN 65: 40 mm |
Leakage rate | 0…0.02 % of kvs value |
Leakage rate bypass | 0.5…2% of kvs value |
DN | 40 |
kvs | 12 m³/h |
Medium temperature | 1…350 °C |
Valve characteristic | Throughport: equal-percentage, Bypass: linear |
Rangeability | DN 15...40: >50, DN 50...150: >100 |
Permissible operating pressure | 4000 kPa |
Material, valve body | Cast steel GP240GH |
Material, inside set | CrNi steel |
PN class | PN 40 |
SKB.. Δpmax | 1200 kPa |