Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

VVF42.150-400

2- port valve, flanged, PN16, DN150, kvs 400

Stock no. S55204-V120

Stock no. S55204-V120

  • With flanged connections to ISO 7005

  • For chilled, low and high temperature water and brine in closed circuits


Attribute

Value

Stroke

to DN80: 20, from DN100: 40 mm

Leakage rate

0…0.02% of the kvs value

DN

150

kvs

400 m³/h

Medium temperature

-10…150 °C

Valve characteristic

Equal percentage, kvs 250/400 linear

Rangeability

DN 15 .. 25: >50, DN 32...150: >100

Permissible operating pressure

1600 kPa

Material, valve body

Cast iron EN-GJL-250

Material, inside set

< DN40: CrNi steel / brass, > DN40: CrNi steel / bronze (faulty format)

PN class

PN 16

SKC.. Δpmax

100 kPa

SKC.. Δps

125 kPa