SFA21/18
Electromotoric actuator, 200 N, 2.5 mm, AC 230 V, 2P
Stock no. BPZ:SFA21/18
For V..I46.. zone valves, AC 24 V and AC 230 V versions.
Electromotoric actuators for on/off control of zone. For on/off control of terminal units and heating and cooling zones. The actuators are equipped with a manual lever, spring return facility (NO valve closed) and 1.8 m connecting cable. 1 auxiliary switch is available as an accessory item.
Additional info
For fitting to the valve: Cap nut M30 x 1.5
Attribute | Value |
---|
Positioning force | 200 N |
Stroke | 2.5 mm |
Positioning time | 10 s |
Degree of protection | IP30 |
Ambient temperature, operation | 1...50 °C |
Medium temperature | 1...110 °C |
Mounting position | Upright to 85° inclined |
Operating voltage | AC 230 V |
Power consumption | 12 VA |
Positioning signal | 2-position |
Auxiliary switch | Optional |
Cable length | 1.8 m |
Color | Gray |