SEA45.1

Current valve

Stock no. BPZ:SEA45.1

Stock no. BPZ:SEA45.1

For modulating output control of electric air heater batteries or triac control with zero-point switching. Galvanic separation. Control panel mounting, DIN rail mounting.

Attribute

Value

Operating voltage

AC 24 V

Frequency

50/60 Hz

Power consumption

0.5 VA

Positioning signal

AC 24 V (pulse / pause)

Triac outputs

Potential-free

Triac output, switching voltage

AC 42...660 V

Triac output, switching current

Max. 25 A

Triac output, switching output

0.04...10 kW

Degree of protection

IP20

Dimensions (W x H x D)

45 x 103 x 103 mm