Pressure sensor for refrigerants (4…20 mA) -1…24 bar
With internally threaded pressure connection UNF7/16-20.
Additional info
For use with all media, including ammonia.
Attribute
Value
Operating voltage
DC 8...33 V
Analog output, signal
DC 4...20 mA
Time constant
<2 ms (faulty format)
Pressure conneciton
Internal thread UNF7/16-20
Connection cable
2-wire
Cable length
1.5 m
Connection, electrical
Cable
Medium temperature
-40…135 °C
Max. permissible pressure
3 x scale end value (FS)
Mounting position
Any
Measuring range, pressure
-1…24, -100…2400 bar
Degree of protection
IP67
Dimension (Ø x L)
24 x 68 mm