Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…40 bar
With threaded connection G½" and plug DIN EN175301-803A
Additional info
Suited for use with oil-containing media.
Attribute
Value
Operating voltage
DC 7...33 V
Analog output, signal
DC 4...20 mA
Time constant
<2 ms (faulty format)
Pressure conneciton
External thread G½ "
Connection, electrical
Plug-in connection
Medium temperature
-15…125 °C
Max. permissible pressure
2.5 x scale end value (FS)
Mounting position
Any
Measuring range, pressure
0…4, 0…40 MPa
Degree of protection
IP65
Dimension (Ø x L)
24 x 101 mm