GNA126.1E/10

Actuator for fire protection dampers, AC/DC 24 V, 2-position, 7 Nm, spring return 90/15 s, 2 auxiliary switches, shaft 10 x 10 mm

Stock no. BPZ:GNA126.1E/10

Stock no. BPZ:GNA126.1E/10

  • Rotary type

  • 2-position

  • Spring return to failsafe position

  • Fixed auxiliary switches for switching points 5 ° and 80 °

  • Rigid connection between actuator and damper square shafts (10x10)

  • Manual setting

  • Position indicator

  • Robust, lightweight all metal housing made from die-cast aluminium and 0.9 m connecting cable

  • Degree of protection: Actuator IP54

Additional info

The 2 final figures of the classification correspond to the square of axis in mm

Attribute

Value

Torque

7 Nm

Air damper area

1 m²

Angular rotation

90 °

Positioning time

Open with motor: 90, Close with spring return: 15 s

Degree of protection

IP54

Ambient temperature, operation

-20...50 °C

Dimensions (W x H x D)

81 x 178 x 63 mm

Operating voltage

AC 24, DC 24 V

Power consumption

5 VA / 3.5 W

Positioning signal

2-position

Spring return function

Spring return

Shaft linkage

10 x 10 mm

Connection cable

Supply: 2 x 0.75 mm² / auxiliary switch: 6 x 0.75 mm²

Cable length

0.9 m