GDB331.2E
Linear air damper actuator, AC 230 V, 3-position, 125 N, 150 s
Stock no. BPZ:GDB331.2E
Button for disengaging the gear train to enable manual override
With base made of steel, plastic housing and 0.9 m connecting cable
Attribute | Value |
---|
Force | 125 N |
Air damper area | 0.8 m² |
Nominal stroke | 60 mm |
Positioning time | 150 s |
Degree of protection | IP40 |
Dimensions (W x H x D) | 68 x 152 x 59 mm |
Operating voltage | AC 230 V |
Power consumption | 2 VA / 1 W |
Positioning signal | 3-position |
Rated output | 2 VA |
Auxiliary switch | 0 |