GCA321.1E
Rotary air damper actuator, AC 230 V, 2-position, 18 Nm, spring return 90/15 s
Stock no. BPZ:GCA321.1E
With self-centering shaft adapter for shaft dia. 8..25.6 mm, square 6...18 mm, min. shaft length 20 mm
With position indication and adjustable mechanical limit stop
Manual override
With housing made of die-cast aluminium and 0.9 m connecting cable
Attribute | Value |
---|
Torque | 18 Nm |
Air damper area | 3 m² |
Angular rotation | 90 ° |
Positioning time | Opening with motor: 90, Closing with spring: 15 s |
Degree of protection | IP54 |
Medium temperature | -32...55 °C |
Dimensions (W x H x D) | 100 x 300 x 75 mm |
Operating voltage | AC 230 V |
Power consumption | 8 VA / 6 W |
Positioning signal | 2-position |
Rated output | 8 VA |
Auxiliary switch | 0 |