QMX3.P30

Room sensor KNX for temperature

Stock no. S55624-H103

Stock no. S55624-H103

Functions:

  • Temperature sensor


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link, KNX S-Mode, KNX LTE-Mode

Mounting

Wall-mounting

Degree of protection

IP30

Dimensions (W x H x D)

88.4 x 133.4 x 18 mm