Tools

Building TechnologiesBuilding Technologies
AreaTransformation 'SearchArea' Object reference not set to an instance of an object.

Site ExplorerSite Explorer
Close site explorer

QMX3.P74

Room operator unit KNX with sensors for temperature, humidity, CO2, segmented backlit display, touchkeys

Stock no. S55624-H106

Stock no. S55624-H106

Functions:

  • multisensor for temperature, humidity and CO2

  • Segmented backlit display and touchkeys


Attribute

Value

Voltage supply

KNX bus

Measuring range, temperature

0...50 °C

Sensing element, temperature

NTC

Communication

KNX PL-Link, KNX S-Mode

Mounting

Wall-mounting

Degree of protection

IP30

Dimensions (W x H x D)

88.4 x 133.4 x 18 mm