Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDAI92

Alarm indicator - Surface

Stock no. S54370-F3-A1

Stock no. S54370-F3-A1

The alarm indicator is connected in parallel to automatic fire detectors in order to indicate quickly the source of an alarm signal from detectors that are not easily accessible or visible. The alarm indicator lights up as soon as a connected fire detector gives an alarm.

Screwless connection terminals.

The alarm indicator is suitable for wall mounting.

Attribute

Value

Protection category

IP40

Operating voltage

DC 5...8 V

Operating temperature

-25…+80 °C

Operating current

Max. 35 mA

Relative humidity

≤95 % rel.

Cable capacity

Max. 1.5 mm2

Ex-classification

Ex ib IIC T6 (Ta ≤ 55 °C)
Ex ib IIC T5 (Ta ≤ 70 °C)

Dimensions (W x H x D)

85 x 85 x 28 mm

Color

~RAL 9010, Pure white

Accessories

AI330 Adapter frame