Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DB1101A

Base for collective detector series

Stock no. BPZ:4863650001

Stock no. BPZ:4863650001

Base made of impact and scratch-proof plastic and environmentally safe materials. Integral rubber gasket to protect against draught, dirt and dripping water from above. Screwless terminals for easy installation. Space for auxiliary terminals as micro terminals (0.5 mm2) and connection terminals (2.5 mm2). Fits all standard flush-mounted boxes from 55 to 80 mm.

Attribute

Value

Cable capacity

0.2... 2.5 mm2

Color

white, ~RAL 9010

Dimensions (Ø x H)

115 x 21 mm

Accessories

DBZ1191 Base attachment for surface mounting, DBZ1191A-AA Base attachment flat for surface mounting, DBZ1192 Base attachment humid, DBZ1192-AA Base attachment wet, DBZ1195A Acoustic base, DBC1191A-AA Relay base, DBZ1190 Locking device, DBZ1190A-AC Detector heating, DBZ1193A Detector designation plate, DBZ1190-AB Connection terminal 2.5 mm2, DBZ1190-AA Micro terminal 0.5 mm2

Further accessories

DBZ1191 Base attachment for surface mounting, DBZ1190-AA Micro terminal 0.5 mm2, DBZ1190-AB Connection terminal 2.5 mm2