UP 525/03
Universal Dimmer, 1 x 230 V AC, 10 ... 250 VA, with mounting frame and BTI interface
Stock no. 5WG1525-2AB03
One output for switching and dimming resistive, inductive or capacitive loads
Automatic adjustment to leading edge or trailing edge control, depending on the type of load
Rated operational voltage 230 V AC
Rated frequency 50...60 Hz
Rated power at +35°C ambient temperature: 10…250 VA
Electronic protection of the output against overload, short circuit and temperature rise
Reporting of overload, short circuit and temperature rise via the bus
Maint terminals for connection and through-wiring of untreated single-core, stranded or multi-core conductors, 0.5 ... 2.5mm
Bus-powered electronics
Integrated bus coupling unit, bus connection via bus terminal block
10-pole BTI socket (BTI - Bus Transceiver Interface) for plugging of bus terminal devices with BTI connector
Function bus coupling unit for clipped on bus wall switches or other bus devices
Mounting frame
For installation in flush-mounting switch and socket boxes with Ø 60 mm, 60 mm deep
Attribute | Value |
---|
Dimensions (W x H x D) | 71 x 71 x 42 mm |