Radio frequency receiver with Gateway EnOcean/KNX
Evaluation of up to 32 EnOcean channels
With RXB, other EnOcean functions may also be integrated: switches, window contacts, motion detectors
Other EnOcean functions (dimming, blinds, light sensors) can be realized in KNX systems
Powered via KNX bus
With internal antenna
Attribute
Value
Operating voltage
DC 24 V
Voltage supply
KNX bus
Power consumption
0.6 VA
Degree of protection
IP20
Weight
0.07 kg
Dimensions (W x H x D)
71 x 71 x 27 mm
Ambient temperature, operation
-5…45 °C
Ambient humidity, operation
5…93 % r.H.
Ambient temperature, storage
-25...70 °C