Siemens offers integrated applications for more energy efficiency in buildings

Wednesday, October 24, 2012

Energy savings and thus lowering the operating costs can be increased through the combination of the room automation with the HVAC primary plant. The automatic exchange of data from room control with the primary heating and cooling plant provides the basis for energy efficiency class A.

Click here for more information

All applications are flexible and can be easily adapted and extended, depending on individual needs. Siemens offers you the matching solution, no matter what your requirements are. A presence and motion detector with an integrated brightness sensor offers an additional opportunity to save energy - the constant lighting control. It maintains the level of lighting at a preset or user-defined value to optimally utilize the available daylight and reduce energy costs. Also it is used to ensure that energy is consumed only when a room is occupied.

A new internet page, as well as a flash animation giving detailed information about how the applications work can be found on www.siemens.com/bt/integrated-applications.

A presence and motion detector is used to ensure that energy is consumed only when a room is occupied.