Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

K3I050

 

Artikel-Nr. BPZ:4967660001

Artikel-Nr. BPZ:4967660001

Attribut

Wert

Ausgang Betriebs-LED

10 mA @ 3.3 VDC

Ausgang Summer

max. 50 mA @ 22 VDC

Abmessungen (B x H x T)

105 x 200 x 45 mm

Alarmstrom

30 mA



$( document ).ready(function() { $('#nwa_tb_button_1 .layer').remove(); $('#nwa_tb_button_1 .opener').hover(function() { $(this).css("background-position","0 0") }); $('#nwa_tb_button_1 .opener').click( function() { $(this).css("background-color","transparent"); window.open('https://www.siemens.com/bt/contact'); return false; }); });