Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC330A-2

 

Artikel-Nr. BPZ:5665600001

Artikel-Nr. BPZ:5665600001

Attribut

Wert

Zusätzliche Produktbeschreibung

Prepared for installation of a parallel indicator module, B3R080, in the front door.
Further accessories in addition to the above (FC330A-1) mentioned accessories:
Parallel indicator for the front door B3R080
Cover plate for the front door H23B030

Anzahl Adressen

256

Transmission output contact

2 x 30 VDC / 1 A

Programmierbare Meldergruppe

512

Programmierbare Steuergruppe

128

Netzspannung

230 VAC ±15 %, 50... 60 Hz

Anzahl Loops

2

LED Eingang

4

Programmierbarer Ausgang

8 x 24 VDC / 48 mA

Überwachter Steuerausgang

4 x 24 VDC / 500 mA

Gehäuseabmessungen (B x H x T)

580 x 480 x 120 mm



$( document ).ready(function() { $('#nwa_tb_button_1 .layer').remove(); $('#nwa_tb_button_1 .opener').hover(function() { $(this).css("background-position","0 0") }); $('#nwa_tb_button_1 .opener').click( function() { $(this).css("background-color","transparent"); window.open('https://www.siemens.com/bt/contact'); return false; }); });