Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www.buildingtechnologies.siemens.com | Sensors | 2008-08-21
print
Reliable and accurate temperature acquisition at any location.
Measuring ranges and accuracyThe sensors have been optimized for use in heating, ventilation, air conditioning and refrigeration plant. All standard measuring ranges are available.
Ideal housingsThe design and outer appearance of the housings meet all requirements in terms of measuring technology, mounting, installation and aesthetics. The protection standard can be selected.
OutputsAll types of output signals required for HVAC plant are available. In addition to passive sensors with LG-Ni 1000 or PT 1000 output signals, the range also includes sensors delivering active DC 0…10 V or 4…20 mA output signals.
Room temperature sensorsThese sensors acquire the room temperature and – to a certain extent – also give consideration to the wall temperature. This kind of temperature weighting in rooms is based on many years of experience and ensures the highest possible level of comfort.
Duct temperature sensorsMeasuring conditions in air ducts of ventilation or air conditioning systems are hardly ever ideal. This fact is taken into consideration by the averaging sensors of the Symaro™ range. Averaging ensures that temperatures are acquired more reliably and independent of the measuring location and airflow conditions.
Immersion sensorsThe immersion sensors are designed for high accuracy and are available with or without protection pocket.
Strap-on sensorsThese sensors excel in very short response times and ease of mounting.
Outside sensorsThe outside sensors acquire the actual outside temperature and – to a small extend – the influence of wind and solar radiation.
Cable sensorsThe cable sensors are available in all versions for a wide field of use.