Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Product
Document Number
Analog Sensors – 100 Ohm Platinum RTD
149-263
1000 Ohm Nickel RTD Sensors
155-330
4-20 mA Room Temperature Sensors
149-428
Room Temperature Sensor - Resistive
149-912
Duct Point Temperature Sensors
149-915
Duct Averaging Temperature Sensors
149-916
Pipe Surface Temperature Sensors
149-918
Pipe Immersion Temperature Sensors
149-919
Outdoor Air Temperature Sensors
149-920
100k Ohm Analog Sensors
149-262P25
Standard Room Temperature Sensor
129-438
Duct Point Temperature Sensor
129-463
Duct Avg. Temperature Sensor
129-495
Pipe Surface Temperature Sensor
129-460
Pipe Immersion Temperature Sensor
129-462
Outdoor Air Temperature Sensor
129-461
Flush Mount Room Temperature Sensor 2
538-048
Metal Flush Mount Room Temperature Sensor
129-390