Application 10 | Room Temperature Control, Hot Water Control Valve, Hot Water Pump Output | 125-3217 |
Application 11 | Room Temperature Control, Hot Water Control Valve, Hot Water Pump Output, Remote Setpoint | 125-3218 |
Application 12 | Room Temperature Control, Hot Water Control Valve, Hot Water Pump Output, Absolute Limit Control | 125-3219 |
Application 13 | Room Temperature Control, Hot Water Control, Valve Hot Water Pump Output, Relative Limit Control | 125-3220 |
Application 14 | Room Temperature Control, Hot Water Control Valve, Hot Water Pump Output, Compensation Shift | 125-3221 |
Application 20 | Room Temperature Control, Two-Stage Electric Heating | 125-3222 |
Application 21 | Room Temperature Control, Two-Stage Electrical Heating, Remote Setpoint | 125-3223 |
Application 22 | Room Temperature Control, Two-Stage Electrical Heating, Absolute Limit Control | 125-3357 |
Application 23 | Room Temperature Control, Two-Stage Electrical Heating, Relative Limit Control | 125-3267 |
Application 24 | Room Temperature Control, Two-Stage Electrical Heating, Compensation Shift | 125-3268 |
Application 26 | Room Temperature Control, One-Stage Electrical Heating, Package Unit – One Heat, One Cool, Winter/Summer Mode Selection – Digital | 125-3269 |
Application 27 | Room Temperature Control, One-Stage Electrical Heating, Package Unit – One Heat, One Cool, Winter/Summer Mode Selection – Analog | 125-3270 |
Application 30 | Room Temperature Control, Hot Water Control Valve – Three-Position, 24 Vac Control System | 125-3271 |
Application 31 | Room Temperature Control, Hot Water Control Valve – Three-Position, 24 Vac Control System, Remote Setpoint | 125-3272 |
Application 32 | Room Temperature Control, Hot Water Control Valve – Three-Position, 24 Vac Control System, Absolute Limit Control | 125-3273 |
Application 33 | Room Temperature Control, Hot Water Control Valve – Three-Position, 24 Vac Control System, Relative Limit Control | 125-3274 |
Application 34 | Room Temperature Control, Hot Water Control Valve – Three-Position, B7624 Vac Control System, Compensation Shift | 125-3275 |
Application 35 | Room Temperature Control, Hot Water Control Valve – Three-Position, 24 Vac Control System, Cascade Control | 125-3276 |
Application 36 | Room Temperature Control, Hot/Chilled Water Control Valve – Three-Position, 24 Vac Control System Two Pipe, Two-pipe Winter/Summer Mode Selection – Digital | 125-3277 |
Application 37 | Room Temperature Control, Hot/Chilled Water Control Valve – Three-Position, 24 Vac Control System, Winter/Summer Mode Selection – Analog | 125-3278 |
Application 40 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve | 125-3279 |
Application 41 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve, Remote Setpoint | 125-3280 |
Application 42 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve, Absolute Limit Control | 125-3420 |
Application 43 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve, Relative Limit Control | 125-3281 |
Application 44 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve, Compensation Shift | 125-3282 |
Application 46 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve, Winter/Summer Selection Mode – Digital | 125-3283 |
Application 47 | Room Temperature Control, Hot Water Control Valve, Chilled Water Control Valve, Winter/Summer Selection Mode – Analog | 125-3284 |
Application 50 | Room Temperature Control, Chilled Water Control Valve, Chilled Water Pump Output | 125-3285 |
Application 51 | Room Temperature Control, Chilled Water Control Valve, Chilled Water Pump Output, Remote Setpoint | 125-3286 |
Application 52 | Room Temperature Control, Chilled Water Control Valve, Chilled Water Pump Output, Absolute Limit Control | 125-3287 |
Application 53 | Room Temperature Control, Chilled Water Control Valve, Chilled Water Pump Output, Relative Limit Control | 125-3288 |
Application 54 | Room Temperature Control Refrigeration Solenoid Valves Compensation Shift | 125-3289 |
Application 60 | Room Temperature Control, Refrigeration Solenoid Valves | 125-3304 |
Application 61 | Room Temperature Control, Refrigeration Solenoid Valves, Remote Setpoint | 125-3305 |
Application 62 | Room Temperature Control, Refrigeration Solenoid Valves, Absolute Limit Control | 125-3306 |
Application 63 | Room Temperature Control, Refrigeration Solenoid Valves, Relative Limit Control | 125-3307 |
Application 64 | Room Temperature Control, Refrigeration Solenoid Valves, Compensation Shift | 125-3308 |
Application 70 | Room Temperature Control, Chilled Water Control Valve – Three-Position, 24 Vac Control System | 125-3297 |
Application 71 | Room Temperature Control, Chilled Water Control Valve – Three-Position, 24 Vac Control System, Remote Setpoint | 125-3298 |
Application 72 | Room Temperature Control, Chilled Water Control Valve – Three-Position, 24 Vac Control System | 125-3299 |
Application 73 | Room Temperature Control, Chilled Water control Valve – Three-position, 24 Vac Control System, Relative Limit Control | 125-3300 |
Application 74 | Room Temperature Control, Chilled Water Control Valve – Three-Position, 24 Vac Control System | 125-3301 |
Application 75 | Room Temperature Control, Chilled Water Control Valve – Three-Position, 24 Vac Control System | 125-3302 |
Application 78 | Room Temperature Control, Chilled Water Control Valve – Three-Position, 24 Vac Control System | 125-3303 |