EcoView Energy Management System Key Components
Designed specifically to meet the energy management needs of restaurants, medical offices retail shops and other small commercial businesses, EcoView is a feature rich wireless EMS that provides a rapid payback through reduced energy bills.
- Overview
EcoView Touchscreen
7-in. touch screen gateway to the Internet, enabling wireless control of thermostats, power meters, and other load control devices
Installs on any wall using single Ethernet cable to provide power and Internet access
Group control and monitoring functions performed on touch screen
Real-time and historical data dashboard displayed in powerful colorful visual graphics
All firmware and user interface upgrades are delivered seamlessly over the Internet
Touch screen can also receive and display text-based messages, which can be created via the Siemens EcoView Web application
EcoView Thermostat
Drop in replacement that communicates wirelessly and enables functionality not possible with standard 24V HVAC thermostats
Advanced, energy-saving control algorithms that maximize savings and performance
Control local set points and make adjustments within prescribed limits
Auxiliary temperature sensor input available to monitor temperatures refrigeration within units
EcoView Multi-phase Meter
Measures the real-time energy demand as well as historical consumption
Updates delivered to touch screen in fifteen-second intervals and reports to the Internet via Siemens EcoView Web application
Split-core current transformers eliminate need to shut off power mains during installation for zero downtime
Available in single-phase or three-phase models
EcoView 8DO Module
An eight-channel, pilot-duty controller module to manage lighting, ventilation or any energy-consuming electrical load
Access relay channels via the touch screen or remotely through Siemens EcoView Web application
EcoView Web Application
Remote access and control of onsite devices and systems is available 24/7 through the EcoView Web application. From anywhere in the world, a site owner or manager can examine current conditions, view historical trends, and make modifications to schedules and settings, affecting onsite equipment. Making a temperature setpoint change to a group of sites is as easy as controlling a single site with the group command feature. And with its intuitive user interface, EcoView Web has been designed to be easy-to-use for all levels of users.
What can we do for your business? Contact us for a consultation.