SimpleSelect™ runs on Windows, Macintosh, or Linux operating systems. The program requires 500 MB of disc space and requires Adobe Reader 9.3.4 or later. Once SimpleSelect is open, you can download the latest version of Adobe Reader by using the Download feature along the tool's top tool bar.
Windows
Intel® Pentium® III processor (Pentium 4 recommended)
Microsoft® Windows® XP Home, Professional, or Tablet PC Edition with Service Pack 2 or 3, Windows Server® 2003, Windows Vista® Home Premium, Business, Ultimate, or Enterprise (including 64-bit editions) with Service Pack 1, or Windows 7.
512MB of RAM (1GB recommended)
Macintosh
Intel Core™ Duo or faster processor
Mac OS X v10.4, v10.5 or v10.6
512MB of RAM (1GB recommended)
Linux
Intel Pentium III processor (Pentium 4 recommended)
Fedora Core 12, Ubuntu 9.10, or openSUSE® 11.2
1GB of RAM