Powermite 599 Series Globe Valves and Valve Actuators
Powermite 599 Series Globe Valve Bodies-Two-way and Three-way
Air Handling Units
Terminal boxes
Unit ventilators
Baseboard heating
VAV reheat coils
FEATURE | FUNCTION | BENEFIT |
|---|
Forged Brass valve body | Higher pressures in the forging process align the grains of metal | Smoother, not as heavy as cast Bronze valves for same ANSI 250 pressure class rating |
Standard actuator connection | Only hand tightening required Eliminates separate actuator-to-valve linkage | No tools required to install Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange Reduces installation time |
Standard stroke-5.5 mm | Precise balance of stroke vs. performance | Allows high performance flow control with minimal product size |
Spring range built-in to valve (1/2” to 1” line sizes only) for pneumatic actuator | Allows single part number for actuator | Reduces selection complexity and inventory for service parts |
2-way (Normally Open/Normally Closed) and 3-way (Mixing) | Valves available for all applications | Allows consistent use of product throughout a system |
Choice of Brass (25 psi) or Stainless (50 psi) trim | Provides a range of performance and cost | Single product family may be used in demanding performance situations and also be cost competitive in lower stress environments |
½” to 1” line size, 0.40 to 25 Cv | Large range of end connection options | Minimizes the need for reducers and ancillary pipe fittings |
Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification | Valve seat leakage is less than 0.01% of Cv at rated close-off pressure | Tight shut-off of controlled device eliminates overheating/cooling and reduces energy consumption |
Parabolic control plugs | Provides accurate flow control curves at an affordable price point | Best price/performance combination |
Double O-ring packing construction | Single packing for water applications 32°F to 250°F, 15 psig steam | One valve to stock |
No-service stem packing | Long-life packing, lubricated for life of valve | Minimize service time – valve is disposable at end of service life |
Choice of end connections | Union fitting options allow easy service replacement of worn valve assemblies | Basic FxF NPT valve is price competitive with all industry valves Fitting options allow for easy access to valve components by quickly removing valve from line |
Powermite 599 Series Globe Valve Actuators-Electronic and Pneumatic
Powermite 599 Series Globe Valve Actuators-Electronic
Air Handling Units
Terminal boxes
Unit ventilators
Baseboard heating
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Reduced time to install Simpler product selection Easy Pneumatic to Electronic interchange |
360° swivel rotation | Able to fit in tight spaces where competitive valves will not | Allows for use in the widest range of OEM equipment and HVAC applications |
Manual override | Manually position valve in case of power loss | Assures process operation in case of power failure Eliminates need for additional manual bypass process piping Eases commissioning |
Fail-safe available (SQS/SSC) | Returns to a fail-safe position in the event of a power loss | Provides a measure of protection against both coil freeze and unwanted flow. |
Choice of force | Provides optimized close-off on all valves | Price competitive |
Visual and electronic position indication | Allows fast verification of valve position and function | Aids in the troubleshooting of system issues |
Choice of control signals | Combination 0-10Vdc/4-20mA or 24Vac 3-pos models available | Easily match common industry control signals |
Position resolution >100:1 | Provides more accurate positioning of valve for precise flow control | Increases system accuracy for better space control |
UL, cUL873 Listed, approved for plenum space installation | Meets North American agency approval standards | Assurance that products meet North American safety standards |
Steam applications | Valves are designed to operate with up to 15 psig steam | Provides a low cost alternative to traditional steam valves in low pressure steam applications |
Powermite 599 Series Globe Valve Actuators-Pneumatic
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange |
All metal body | Flame, chemical resistant | Meets UL requirement for plenum space installation |
Low profile | Able to be installed in small service area | Easy installation and removal Allows product to be used in the most applications and environments |
Two-inch diaphragm | Provides 3.4 in.2 of effective diaphragm area | Allows accurate positioning of valve and high close off |
ISO9002 Quality Certification | Manufactured in ISO9002 approved factories | Assurance that products meet world class quality standards |