Flowrite™ 599 Series Globe Valve Bodies - Threaded - Valve Bodies
Feature | Function | Benefit |
|---|
ANSI class 250; bronze | --- | --- |
2-way and 3-way ports | --- | --- |
Choice of bronze or stainless trim | --- | --- |
Cartridge type packaging for quick and easy replacement | --- | --- |
Tight shut-off ANSI class IV leakage rating with metal-to-metal seating | --- | --- |
Choice of end connections | --- | --- |
½" to 2" Line size, 1.0 to 40 Cv | --- | --- |
Sample Applications
Air handling units
Unit ventilators
Terminal boxes