Variable Frequency Drives - HVAC Products
Variable Frequency Drives
The SED2 design is paired with Conventional or Electronic Bypass packages to provide the perfect power solution and value are engineered specifically for HVAC applications, such as speed control for fans and pumps, while interfacing seamlessly with your building automation system.
SED2 Variable Frequency Drives
Engineered specifically for HVAC applications and seamless integration into existing building automation systems, the SED2 supports a wide variety of digital and analog inputs and outputs for maximum control flexibility. Incorporating the latest advancements in IGBT technology, unique design features make the SED2 truly advanced.
SED2 EasyComm
EasyComm is your must-have for quick commissioning and troubleshooting.
Bypasses

Pairing your SED2 VFD with a conventional or advanced electronic bypass provides you with preconfigured HVAC application parameters, enabling faster startup and commissioning, and more cost-effective installations. For outdoor or harsh environment, use the NEMA Type 3R/3R HE Bypass.
Low Harmonics Technology
The SED2 VFD uses a unique low harmonic design that eliminates the need for DC link chokes and line reactors. This low harmonic design reduces noises and interference, eliminating the need for filters or reactors in most installations. The result is reduced expenses and the ability to use a smaller designed drive.