Skip to Content


Content

Low Harmonic Technology

Low Harmonics Design

The unique low-harmonics design sets the SED2 VFD Drive apart from its competitors. While other drive manufacturers use filtering devices to control harmonics, which add cost and complication, the SED2 VFD Drive design provides a new method of reducing the input line harmonic currents without the addition of extra components. The SED2 drive uses lowered DC link capacitance to minimize harmonics in a cost-effective manner.

Low Harmonics Design

Current Wave Form of Typical 6 Pulse Drive vs. the SED2 VFD

At the input terminal of a PWM 6 Pulse Drive, THD can be in excess of 120% without any filtering. The SED2 produces only 29%.

 
 

Total Harmonic Distortion Reduction Comparison

In tests between a typical 6 pulse PWM drive with and without line reactors and DC link chokes versus the SED2 VFD, the Siemens Easy Drive demonstrates superior harmonic performance. In typical HVAC applications, the SED2 VFD can reduce harmonics by up to 25% more than other VFDs even with line reactors and DC link chokes.

Total Harmonic Distortion Reduction Comparison
Total Harmonic Distortion Reduction Comparison Color Key
 
 
Harmonee - Harmonics Calculator Tool

Harmonee - Harmonics Calculator Tool

Easy-to-install and use, Harmonee is a powerful harmonics analysis tool. Just enter the job-site specific data and let Harmonee create harmonics analysis data for that facility, including:

 
 

Harmonee Tutorial

A Harmonee Tutorial has been written to walk you through, step-by-step using the new tool. The Tutorial will help you interpret your data and will show you all of Harmonee's capabilities!