Skip to Content


Content

Electric Thermostats

Electric Room Thermostats-RAA… Series

Electric Room Thermostats-RAA… Series
 
 

Electric Fan Coil Thermostats-RAB… Series

Electric Fan Coil Thermostats-RAB… Series
 
 

Room Temperature Controllers for Two-pipe Fan Coil Unit (RCC10U)

Room Temperature Controllers for Two-pipe Fan Coil Unit (RCC10U)
 
 

Free Energy Band™ Room Temperature Controller for Four-pipe Fan Coil Units (RCC30U

  • Outputs for on/off valve actuators

  • Outputs for three-speed fan

  • Dual setpoint temperature scale

  • Control depending on the room or return air temperature (remote sensing)

  • Automatic Heating/Cooling changeover

  • Operating modes: Normal, Energy Saving, Freeze Protection and Off

  • Operating mode changeover input for remote control

  • Selectable control parameters

  • Free Energy Band between Heating and Cooling for energy conservation

 
 

Room Temperature Controllers for CAV Systems (RCU15U/RCU50U/RCU50.2U)

Room Temperature Controllers for CAV Systems (RCU15U/RCU50U/RCU50.2U)
 
 

Room Temperature Controllers for CAV and VAV Systems (RCU61U)

  • Modulating P-control

  • 0 to 10 Vdc output for cooling

  • Floating output 24 Vac for heating

  • Operating modes: Normal, energy saving and standby

  • Active 0 to10 Vdc input for remote setpoint shifting

  • Operating mode changeover input for remote control

  • Adjustable minimum limitation for cooling output

  • Operating voltage 24 Vac

  • Ergonomic design

  • Dual Fahrenheit/Celsius scale

 
 

Room Temperature Controller with Two 0 to 10 Vdc Outputs (RLA162.5U)

Room Temperature Controller with Two 0 to 10 Vdc Outputs (RLA162.5U)
 
 

Room Temperature Controllers with LCD for Heating and Cooling Systems (RDU20U/RDU50U/RDU50.2U)

Room Temperature Controllers with LCD for Heating and Cooling Systems (RDU20U/RDU50U/RDU50.2U)
 
 

Room Temperature Controller with LCD (RDX42.22U)

Room Temperature Controller with LCD (RDX42.22U)
 
 

Room Temperature Controllers with LCD for Two-Pipe Fan Coil Units

Room Temperature Controllers with LCD for Two-Pipe Fan Coil Units

RDF10U

RDF20U

RDF50.1U

RDF60.1U

ALL MODELS

 
 

Miscellaneous Electric Thermostats

Visit the web shop or look in the catalog for these products.