Flexible, trim-able paddle | Used for measuring flows/triggering based on flow rate in different pipe sizes Using a small pair of pliers, the length of the paddle can be easily shortened to the required size | Provides correct flow measurement based on pipe diameter without multiple paddle components No more need for making bothersome adjustments with screw drivers and sheet metal |
Contact-free reed switch | No reset spring No aging or fatigue on the mechanical components | Stable switching points and insensitivity to dirt and icing |
Compact size and light weight | Simplifies mounting | Useful for confined spaces where access is restricted |
Glass fiber-reinforced plastic paddle | De-zincification is impossible | Avoids paddle rupture that can occur with sheet steel paddles that are exposed to poor water quality over longer periods of time |
Glass fiber-reinforced plastic paddle | Gives paddle rigidity | Resistant to scale deposits, unlike steel paddles |
Single part number | Handles multiple line sizes | Easier for product selection/ordering |