Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Room
FEATURE
FUNCTION
BENEFIT
Multiple temperature options
User selects output signals
Provides flexibility for controlling in many different environments with different requirements.
Available in flush mount style
Suitable for low profile architectural requirements
Duct point
Duct averaging
Variety of models available
Sensors available (1000 Ohm Nickel RTD, 4-20mA Signal, 100k Thermistor, 10k Thermistor)
Meets various application requirements
High degree of accuracy
Responsive to temperature change
Accurate and reliable indication of duct temperature
Liquid immersion
Strap on
Variety of sensing elements
Sensors available (100Ohm Nickel RTD, 4-20mA signal, 100k Thermistor, 10k Thermistor)
Accurate and reliable indication of temperature
Suitable for hot or chilled medium
Broad temperature range
Outdoor air
Accurate and reliable indication of outdoor air
Sensor includes conduit elbow connection and sensing element
Improved packaging
Meets conduit wiring requirements
Rugged construction
Robust design for outdoor environments
Suitable for most environmental conditions