Zero and span adjustment | Allows field calibration | Ensures input accuracy over time |
Conduit box housing option Text | Enables electrical conduit connection | Use where conduit is required |
Glass-filled polyester case | Fire retardant | Plenum rated |
Different measuring ranges Text | Better accuracy over needed range | Flexibility in product selection |
24 Vac excitation, 0-10 Vdc analog output | Standard power / signal outputs | Compatible with Industry BAS controllers |
Fully protected against reverse wiring | No wiring mishap Prevents sensor damage | Easier installation |
1% standard accuracy, higher accuracies to .25% FS available | Improves VAV system performance | Meets various application requirements |