OpenAir Fast Acting Electronic Rotary Actuators for Critical Environments
GNP/GAP Series 53 lb.-in. (6 Nm) Torque
Supply Terminals
Exhaust Terminals
Fume Hoods
FEATURE | FUNCTION | BENEFIT |
|---|
Unique self-centering shaft coupling | Concentric control for shaft sizes up to ¾” | Fast installation, no slip operation Centers damper shaft ensuring no side loading for longer equipment and actuator life |
Brushless motor technology with stall protection | Rated for 100,000 full stroke cycles and minimum of 7,000,000 repositions | Longer product life than standard control actuators |
Fast operation | 2 seconds runtime | Quickly responds to control critical applications |
One model performs all control signals | 2-position, floating, 0-10Vdc, 2-10Vdc, 4-20mA, 0-20mA, and Siemens FHC/LRC pulsed control signal | Wide range of application – customer can select control type on the job |
Feedback standard on all models | 0-10 Vdc position feedback - standard | Provides accurate feedback regarding actual position even on 2-position and floating control types |
Selectable fail safe position | Fail open or closed upon power | Ability to select fail-safe position on the job Safe, versatile performance |
UL and cUL listed, CE certified | Meets agency requirements | Product certified for use anywhere in the world |
Models available with dual, independently adjustable auxiliary switches | Provides built in proof of position | Adjustable position allows customer to determine open/closed position or run a low powered fan accessories with fast installation |
24 Vac/dc compatible | Operate off of AC or DC power | Ability to operate off a DC backup power supply |