Mobile populations mean that people can be anywhere at any given time. They may not be near an indoor notification point, or the message being sent may need to reach only subset of the population. At Your Side mass notification uses the portable power of personal devices to ensure that people spread throughout indoor and outdoor spaces can be reached at critical moments.
The Sygnal “At Your Side” solution reaches large numbers of people quickly through their common-voice and text-based personal communication devices. It can be used together with premise-based notification or as a stand alone, on-demand alerting and response system that allows the user to send near instantaneous notifications to a high volume of recipients simultaneously. These messages can be sent anywhere in the world and work with devices such as: phones, PDAs, pagers, e-mail accounts, etc. Using Sygnal web-based alert options, messages can be tailored according to location, function or any other user-defined criteria. And Sygnal provides confirmation of delivery as well as the option to let recipients respond, giving users the confidence of knowing their message got through.