Siemens Mass Notification Sygnal
Mass Notification System Solution
Reach Them All
Sygnal Mass Notification is a premier mass notification system designed to help you get messages where they are needed most. It is a highly adaptable system that can utilize your existing infrastructure, such as voice systems, LED signage, and LAN networks.
Sygnal is based upon the idea that an effective emergency communication system needs to function at three levels simultaneously in order to ensure that everyone gets the information they need. It should contact people “Inside” buildings; “Outside” critical locations and their surrounding vicinity; and “At Your Side,” alerting people through personal devices such as cell phones and PDAs.
The Sygnal system starts with the premise-based server, which houses the Sygnal software, and can be connected to your network in a variety of ways. The premise-based server gives you access messaging protocols through networked computers, phones and wireless devices, allowing you to initiate communications from remote locations. In addition, Sygnal offers a web-based alerting service option, giving you two methods of initiating contact.
Wherever your locations' occupants might be, Sygnal helps you Reach Them All.