VoiceCom - Systems/Conventional
The VoiceCom voice and tone alarm emergency communication system is the ideal solution for voice evacuation requirements in small to mid-size applications. Recent trends indicate that future fire alarm/suppression systems will use more voice communications to better manage the evacuation of facilities during fire and other emergencies. VoiceCom provides the answers all the emerging voice and tone communication needs such as NFPA's "new assembly occupancy" requirements.
Features/Benefits of VoiceCom
UL listed 864
CSFM, NYMEA Approved
ULC Listed
Style Y(class B) and SyleZ (class A) speaker and strobe circuits
Power Supply and Battery Charger with output over-voltage protection
Dry contact or polarity reversal activation
Fully supervised activation inputs
High efficiency digital amplifier
True 50 and 100 Watt RMS output
25 or 70 VRMS audio (Field selected)
ADA strobe circuits
Full dead front enclosure
Power limited outputs
Stand-alone or Fire Alarm/Suppression system activation
Field programmable digital MessageMaker
Coded tone option
Backup evacuation tone option
Backup amplifier option
Auxiliary power supply/batter charger option
Short circuit isolation
Small light weight construction