Skip to Content


Content

Firefinder XLS Systems/Intelligent the most responsive intelligent fire detection system

FireFinder XLS systems can be configured with or without optional voice evacuation providing a survivable system design that integrates state of the art and emerging technologies.” To “FireFinder XLS systems can be networked and configured with or without optional voice evacuation providing a survivable system design that integrates state of the art and emerging technologies"

FireFinder PMI XLS Panel

XLS Panel

FireFinder® XLS

FireFinder XLS is a responsive intelligent fire detection system that detects fires with unrivaled speed, detecting fire and notifying occupants in less than 3 seconds. It’s simple to install and maintain. The large 6" display on the FireFinder XLS panel is intuitive and has the capacity for large font text characters, industry standard icons, symbols and custom maps, making it easier to find and respond to the alarm. 

FireFinder XLS is designed for ease of installation, maintenance and operation. The FireFinder XLS features revolutionary wiring technology that can reduce wiring errors and cut installation time by up to 25% which helps manage costs. Convenience accessories such as remote lobby enclosures make it possible to see  and respond to network events away from the main panel. The FireFinder XLS also allows for custom logic and is built to meet high standards. In addition to being seismic certified, the system has added redundancy to make it one of the most survivable systems available.

 
 
FireFinder Voice (XLSV) from Siemens

See the Life Safety System Diagram

FireFinder® Voice (XLSV)

The FireFinder Voice (XLSV) offers unsurpassed intelligibility via a digital emergency voice evacuation system that can make all the difference for faster and easier building evacuation. Ideal for highly populated building and campus environments, the system delivers crystal-clear, live or prerecorded messages to facilitate communication and emergency exit from even the tallest hi-rise. Multi-functional audio channels are for everyday building communication as well as emergency use. The system is compatible with emerging technology and is listed for use in emergency communication and mass notification applications

The FireFinder XLSV protects your investment and your future. The network “ring” topology ensures the continuity of communication in the event of a break in the network. Other system design elements such as redundant command stations enable two-way communication and protect against a single point of failure. Additional features such as Class A risers and wiring gives you the confidence that your system will operate in accordance with the highest standards.