MXL-IQ - Systems/Intelligent
A member of the series of systems designed to make installation and maintenance easier and more efficient through innovative, user-friendly technology. These systems allow more end-user participation in the system design and provide an intelligent, custom-engineered solution that reduces cost, increases efficiency and maintains the highest degree of system performance and reliability.
Features/Benefits of MXL Series
Installation/commissioning:
Reliability
Circuit Design
ISO 9001 Certification
Alarm Verification
Intelligent Analog Detection
Dynamic Supervision
EnviroLINK
Detector Design (RF immunity etc.)
Dynamic Network Integrity
ChronoLINK
Distributed Processing
Class A, Style 7
LIM-1 Short Circuit Isolation
Rapid System Response
Flexibility/Expansion
Large System Capacity
Modular Design/Field Assembly
Distributed Processing
Integrated Voice
Multiple Command Centers
LifeLINK
Hybrid Detection
Peripheral Support (printers, VDTs, graphics, etc.)
Wiring Configurations (Style 4, 7, A, B, Star, Bus, Loop)
Foreign System Interface
Extinguishing Agent Releasing
Operation
Menu Driven Operator Commands
User Help Screens
Easy to Use Control Key Layout
80 Character LCD Display
Programmable Function Keys
Integrated Voice
Easy Sensitivity Check/Change
Dirty Detector Indication
Password Protection
Automatic Time Based Control
Rapid System Response
Customer Training
Listings/Approvals
NFPA 72 Compliance
UL Listed 864,1076
ULC
CSFM
City of Chicago
NYMEA
FM
Coast Guard Approved