TALON System Controllers - TALON Control System
Predator Configurable Controller Family

This LonMark certified/compliant family of Predator® controllers provides full-featured control of zone level and primary HVAC equipment types.
Raptor Programmable Controller

This freely programmable controller has 32 I/O for great system flexibility enabling custom control of complex air handling units and large mechanical equipment.
TALON Network Manager

Five versatile Talon Network Manager models provide embedded integrated control, supervision and network management functions, plus data management between different protocol devices.
Predator VAV Actuator

This one-piece design combines Predator VAV/CV controller functionality with Siemens non-spring return direct-coupled electric actuator for three-position floating control of building HVAC dampers with a 44 lb-in or 88 lb-in actuator.