Predator Configurable Controller Family - TALON System Controllers

This LonMark certified family of Predator® controllers provides full-featured control of zone level and primary HVAC equipment types.
Certification to the LONMARK interoperability guidelines, enabling information sharing with other LONMARK products.
Based upon space comfort functional profile number 8505 for zone level control and the Discharge Air Controller Functional Profile 8610 for air distribution control.
Field-selectable parameters allow entry and updating of setpoint and control parameters via the TALON® system interface.
Unique two-piece design of the Predator Controller Only series, consisting of a plenum-rated Enclosure Cover with Embedded Controller Board and a separate Wiring Base, protects electronic parts from potential damage during installation.
Predator models control this equipment, with more applications to come:
* VAV and CV pressure independent zone boxes
* Dual Duct VAV/CV zone boxes
* VAV with Variable Speed Fans
* VAV with Supply Air Temperature Response(BTU Compensation)
* VAV AHU's
* Unit ventilators - ASHRAE Cycle II
* Unit ventilators with Dehumidification control
* Four stage AHU's
* Single- and multi-stage compressor heat pumps
* Fan coil units
* Perimeter heat units
* Single Duct/Dual Duct Low Flow VAV Controller
* Three-Zone loop control for:
- Averaging 3 zones to control one unit
- Controlling 3 unique zones that have override and setpoint control
* Four loop control for:
- Hot water converters
- Simple heating and cooling plants
- 2 VAV rooms
- IAQ routines
- Humidity control
- 3 Sensor inputs loops
- VFD control
- Fan tracking
- Heat recovery units
- Emergency generators
- Up to 4 stat to valves
- Up to 4 booster coils
- Miscellaneous input / output points
* VAV with CO2 control
* UV with CO2 control
One-piece design of the Predator VAV Actuator series provides lower total installed cost products to meet a variety of VAV applications, consisting of:
* Two flow range versions
- 1000 to 3000 fpm for typical building installations
- 50-1000 fpm for unique and critical building applications