Zone Control Unit - APOGEE Building Automation System
Comfort, convenience, confidence.
The Zone Control Unit (ZCU) from Siemens Industry, Inc., is an exclusive, patented, pre-assembled variable air volume (VAV) system. ZCUs are delivered to job sites ready for immediate installation.
The Siemens ZCU is made to order, engineered to meet 100 percent of all specifications and comes with a two-year parts and labor warranty, which is unmatched in the HVAC Industry.
Manufactured in a factory, the ZCU is constructed with the highest quality valves and fittings. Labor and quality standards are tightly controlled as opposed to traditional field piping and soldering. The hydronic coils feature .025-thick copper tube walls, instead of the industry standard .016 inch coils shipped by others. Siemens adds the extra metal to provide a more rugged and reliable product that will not leak long term. Each ZCU is pressure- and leak-tested for 24 hours prior to being shipped. To guarantee leak free operation, it is delivered to the job site still under pressure.
Siemens ZCUs benefits, include:
Higher quality system at a lower installed cost.
A reduction in labor required for assembly and installation.
Easy lifting and handling with universal handle brackets (piping is supported by handles). Easy lifting and handling with universal handle brackets (piping is supported by handles).
Two-year parts and labor warrantee.
Siemens Industry, Inc., makes buildings comfortable, safe, productive, energy efficient and less costly to operate. We are a leading provider of energy and environ-mental solutions, building control, fire safety and security system solutions.
Providing the solutions you need and the reliability you demand.
Zone Control Unit | | |
|---|
| Traditional | ZCU |
100% labor & material guarantee for leak free operation | | X |
Eliminates job site field labor | | X |
Installed, tested & commissioned in field | X | |
Entire assembly UL listed | | X |
Union assembled | X | X |
Standardized design, every assembly built to same spec | | X |
Fully documented assembly with photos | | X |
Tagged, staged and JIT delivered to job site | | X |
Customized to Owners special requirements | X | X |
Heavier gauge metal used on water coils | | X |
Sliding control enclosure door | | X |
Open protocol controls with wireless network and T-Stats | | X |
Purchased from Air Side Mfgr representative | X | |